SNOS491E February 2000 – March 2025 LM4051-N
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VR | Reverse Breakdown Voltage | IR = 100μA | 1.225 | V | ||||
| Reverse Breakdown Voltage Tolerance(2) | IR = 100μA | LM4051AIM3(1) | ±1.2 | mV | ||||
| LM4051BIM3 LM4051BEM3(1) | ±2.4 | |||||||
| LM4051CIM3(1) | ±6 | |||||||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | LM4051AIM3(1) | ±5.2(2) | ||||||
| LM4051BIM3 (1) | ±6.4(2) | |||||||
| LM4051CIM3(1) | ±10.1(2) | |||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | LM4051BEM3(1) | ±8.6(2) | ||||||
| IRMIN | Minimum Operating Current | TJ = 25°C | 39 | µA | ||||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | 65 | |||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | 70 | |||||||
| ∆VR/∆T | Average Reverse Breakdown Voltage Temperature Coefficient(2) | IR =10mA | ±20 | ppm/ ̊C | ||||
| IR =1mA | ±15 | |||||||
| IR =
100μA ∆T = −40 ̊C to 125 ̊C | TJ = 25°C | ±15 | ||||||
| TA = TJ = TMIN to TMAX | ±50(2) | |||||||
| ∆VR/∆IR | Reverse Breakdown Voltage Change with Operating Current Change | IRMIN ≤ IR ≤ 1mA | TJ = 25°C | 0.3 | mV | |||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | 1.1(2) | |||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | 1.5(2) | |||||||
| 1mA ≤ IR ≤ 12mA | TJ = 25°C | 1.8 | ||||||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | 6(2) | |||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | 8(2) | |||||||
| ZR | Reverse Dynamic Impedance | IR = 1mA, f = 120Hz | 0.5 | Ω | ||||
| eN | Wide band Noise | IR =
100μA 10Hz ≤ f ≤ 10kHz | 20 | μVrms | ||||
| ∆VR | Reverse Breakdown Voltage Long Term Stability(3) | t = 1000 hrs, T = 25 ̊C ± 0.1 ̊C, IR = 100μA | 120 | ppm | ||||
| VHYST | Thermal Hysteresis(4) | ∆T = −40 ̊C to 125 ̊C | 0.36 | mV/V | ||||