SNOS611F July 1999 – March 2025 LMC6041 , LMC6042 , LMC6042-MIL , LMC6044 , LMC6044-MIL
PRODUCTION DATA
The LMC604x incorporate a novel op-amp design topology that enables a rail-to-rail output swing even when driving a large load. Special compensation design techniques are incorporated to maintain stability over a wider range of operating conditions than traditional micropower op amps. These features make the LMC604x both easier to design in, and provide higher speed than products typically found in this ultra-low power class.