LMC6041

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV9101 ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (1.1 MHz), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower noise (30 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.075 Slew rate (typ) (V/µs) 0.02 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.014 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 4 CMRR (typ) (dB) 75 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.075 Slew rate (typ) (V/µs) 0.02 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.014 Vn at 1 kHz (typ) (nV√Hz) 83 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.3 Input bias current (max) (pA) 4 CMRR (typ) (dB) 75 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Typical values unless otherwise noted
  • Low supply current: 10µA/amp
  • Supply range: 4.5V to 15V, single supply
  • Ultra-low input current: 2fA
  • Rail-to-rail output swing
  • Input common-mode includes ground
  • Typical values unless otherwise noted
  • Low supply current: 10µA/amp
  • Supply range: 4.5V to 15V, single supply
  • Ultra-low input current: 2fA
  • Rail-to-rail output swing
  • Input common-mode includes ground

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6041, LMC6042, and LMC6044 (LMC604x). Providing input currents of only 2fA (typical), the LMC604x operate from a single supply, with an output swing extending to each supply rail and an input voltage range that includes ground.

The LMC604x are designed for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, the high output drive, and an output swing to ground without requiring external pulldown resistors make these op amps an excellent choice for single-supply, battery-powered systems.

Other applications for the LMC604x include barcode-reader amplifiers, magnetic- and electric-field detectors, and portable electrometers.

This device is built with TI’s advanced double-poly silicon-gate CMOS process.

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6041, LMC6042, and LMC6044 (LMC604x). Providing input currents of only 2fA (typical), the LMC604x operate from a single supply, with an output swing extending to each supply rail and an input voltage range that includes ground.

The LMC604x are designed for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, the high output drive, and an output swing to ground without requiring external pulldown resistors make these op amps an excellent choice for single-supply, battery-powered systems.

Other applications for the LMC604x include barcode-reader amplifiers, magnetic- and electric-field detectors, and portable electrometers.

This device is built with TI’s advanced double-poly silicon-gate CMOS process.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMC604x CMOS, Dual, Micropower Operational Amplifiers datasheet (Rev. F) PDF | HTML Mar 21, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMC6041 PSpice Model (Rev. B)

SNOM186B.ZIP (23 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos