SNOS725E May   1999  – March 2025 LMC6462 , LMC6464

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for LMC6462
    5. 5.5 Thermal Information for LMC6464
    6. 5.6 Electrical Characteristics for VS = ±2.25V or VS = 5V
    7. 5.7 Electrical Characteristics for VS = ±1.5V or VS = 3V
  7. Typical Characteristics
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Common-Mode Voltage Range
      2. 7.1.2 Rail-to-Rail Output
      3. 7.1.3 Capacitive Load Tolerance
      4. 7.1.4 Compensating for Input Capacitance
      5. 7.1.5 Offset Voltage Adjustment
      6. 7.1.6 Instrumentation Circuits
    2. 7.2 Typical Applications
      1. 7.2.1 Transducer Interface Circuits
      2. 7.2.2 LMC646x as a Comparator
      3. 7.2.3 Half-Wave and Full-Wave Rectifiers
      4. 7.2.4 Precision Current Source
      5. 7.2.5 Oscillators
      6. 7.2.6 Low Frequency Null
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
        1. 7.3.1.1 PCB Layout for High-Impedance Work
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
    2. 8.2 Documentation Support
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Instrumentation Circuits

The LMC646x has the high input impedance, large common-mode range and high CMRR needed for designing instrumentation circuits. Instrumentation circuits designed with the LMC646x can reject a larger range of common-mode signals than most in-amps. This makes instrumentation circuits designed with the LMC646x an excellent choice for noisy or industrial environments. Other applications that benefit from these features include analytic medical instruments, magnetic field detectors, gas detectors, and silicon-based transducers.

A small valued potentiometer is used in series with RG to set the differential gain of the three op-amp instrumentation circuit in Figure 7-11. This combination is used instead of one large valued potentiometer to increase gain trim accuracy and reduce error due to vibration.

LMC6462 LMC6464 Low-Power Three Op-Amp
                    Instrumentation Amplifier Figure 7-11 Low-Power Three Op-Amp Instrumentation Amplifier

A two op-amp instrumentation amplifier designed for a gain of 100 is shown in Figure 7-12. Low sensitivity trimming is made for offset voltage, CMRR and gain. Low cost and low power consumption are the main advantages of this two op-amp circuit.

Higher frequency and larger common-mode range applications are best facilitated by a three op-amp instrumentation amplifier.

LMC6462 LMC6464 Low-Power Two Op Amp
                    Instrumentation Amplifier Figure 7-12 Low-Power Two Op Amp Instrumentation Amplifier