SNOS725E May 1999 – March 2025 LMC6462 , LMC6464
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LMC646xA | ±0.9 | ±2 | mV | ||
| TA = –40°C to +85°C | ±2.7 | ||||||
| LMC646xB | ±0.9 | ±3 | |||||
| TA = –40°C to +85°C | ±3.7 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | 2 | µV/°C | |||
| PSRR | Power-supply rejection ratio | 3V ≤ V+ ≤ 15V | 60 | 80 | dB | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±0.15 | pA | ||||
| TA = –40°C to +85°C | ±10 | ||||||
| IOS | Input offset current(1) | ±0.075 | pA | ||||
| TA = –40°C to +85°C | ±5 | ||||||
| NOISE | |||||||
| en | Input voltage noise density | f = 1kHz, VCM = 1V | 80 | nV/√Hz | |||
| in | Input current noise density | f = 1kHz | 30 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | To positive rail V+ = 5V, CMRR ≥ 50dB |
3 | 3 | V | ||
| To negative rail V+ = 5V, CMRR ≥ 50dB |
–0.1 | 0 | |||||
| CMRR | Common-mode rejection ratio | 0V ≤ VCM ≤ 3V | 60 | 74 | dB | ||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 50 | kHz | ||||
| SR | Slew rate(2) | G = 1, 2V step | 23 | V/ms | |||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail RL = 25kΩ to V+ / 2 |
2.95 | 2.9 | V | ||
| Negative rail RL = 25kΩ to V+ / 2 |
0.1 | 0.15 | V | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VOUT = V+ / 2 | LMC6462 | 40 | 55 | µA | |
| LMC6462, TA = –40°C to +85°C | 70 | ||||||
| LMC6464 | 80 | 110 | |||||
| LMC6464, TA = –40°C to +85°C | 140 | ||||||