SNOSB22D October 2008 – April 2025 LM5574-Q1
PRODUCTION DATA
A voltage divider can be connected to the SD pin to set a minimum operating voltage VIN(min) for the regulator. If this feature is required, the easiest approach to select the divider resistor values is to select a value for R1 (between 10kΩ and 100kΩ recommended) then calculate R2 from Equation 14.

Capacitor C2 provides filtering for the divider. The voltage at the SD pin must never exceed 8V, when using an external set-point divider, clamping the SD pin at high input voltage conditions can be necessary. The reference design uses the full range of the LM5574-Q1 (6V to 75V); therefore these components can be omitted. With the SD pin open circuit the LM5574-Q1 responds once the VCC UVLO threshold is satisfied.