SNOSB30Q October 2008 – March 2026 LMH6554
PRODUCTION DATA
The LMH6554 requires supply bypassing capacitors as shown in Figure 7-12 and Figure 7-13. The 0.01-μF and 0.1-μF capacitors should be lead-less SMT ceramic capacitors and should be no more than 3 mm from the supply pins. These capacitors should be star routed with a dedicated ground return plane or trace for best harmonic distortion performance. Thin traces or small vias will reduce the effectiveness of bypass capacitors. Also shown in both figures is a capacitor from the VCM and VEN pins to ground. These inputs are high impedance and can provide a coupling path into the amplifier for external noise sources, possibly resulting in loss of dynamic range, degraded CMRR, degraded balance and higher distortion.
Figure 7-12 Split Supply Bypassing Capacitors
Figure 7-13 Single Supply Bypassing Capacitors