SNOSDC9D October 2022 – May 2026 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
The TLV18xx-Q1 input voltage range extends from 200mV below V- to 200mV above V+. The differential input voltage (VID) can be any voltage within these limits. No phase-inversion of the comparator output occurs when the input voltages stay within the specified range.
The Rail-to-Rail input does have an ESD clamp to the V+ supply line and therefore the input voltage must not exceed the supply voltages by more than 200mV. TI does not recommend applying signals to the rail to rail inputs with no supply voltage.