SNOSDC9D October 2022 – May 2026 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
Figure 8-16 Bi-Stable MultivibratorA bi-stable multivibrator has two stable states. The reference voltage is set up by the voltage divider of R2 and R3. A pulse applied to the SET terminal switches the output of the comparator high. The resistor divider of R1 and R4 now sets the non-inverting input to a voltage greater than the reference voltage. A pulse applied to RESET toggles the output low.