SNOSDF0A May   2024  – December 2024 TLV4H290-SEP , TLV4H390-SEP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions:TLV4H290-SEP and TLV4H390-SEP Quad
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Outputs
        1. 7.4.1.1 TLV4H290-SEP Open Drain Output
        2. 7.4.1.2 TLV4H390-SEP Push-Pull Output
      2. 7.4.2 Inputs
        1. 7.4.2.1 Fault Tolerant Inputs
        2. 7.4.2.2 Input Protection
      3. 7.4.3 ESD Protection
      4. 7.4.4 Unused Inputs
      5. 7.4.5 Hysteresis
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Comparator Definitions
        1. 8.1.1.1 Operation
        2. 8.1.1.2 Propagation Delay
        3. 8.1.1.3 Overdrive Voltage
      2. 8.1.2 Hysteresis
        1. 8.1.2.1 Inverting Comparator With Hysteresis
        2. 8.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 8.1.2.3 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Square-Wave Oscillator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Adjustable Pulse Width Generator
      4. 8.2.4 Time Delay Generator
      5. 8.2.5 Logic Level Shifter
      6. 8.2.6 One-Shot Multivibrator
      7. 8.2.7 Bi-Stable Multivibrator
      8. 8.2.8 Zero Crossing Detector
      9. 8.2.9 Pulse Slicer
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage and an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25μA per channel.

This device family includes fault tolerant inputs that allow voltage to be applied to the input pins even when there is no power supply applied to the comparator making them well-suited for applications where power supply sequencing is a challenge. Likewise, these comparators feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making the output appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM) (2)
TLV4H290-SEP,
TLV4H390-SEP
SOT-23 (14)4.2mm x 2.0mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLV4H290-SEP TLV4H390-SEP Open Drain Output Block DiagramOpen Drain Output Block Diagram
TLV4H290-SEP TLV4H390-SEP Push-Pull Output Block DiagramPush-Pull Output Block Diagram