The LM74681 is a 100V ideal diode bridge
controller capable of driving a MOSFET bridge, enabling efficient low-loss bridge
rectifier solutions in Power over Ethernet (PoE) applications. It allows a Power over
Ethernet, powered device (PD) to receive power from RJ-45 data pairs, spare pairs, or
any combination of the two, regardless of voltage polarity. The integrated charge pump
allows use of N-channel MOSFETs, which are smaller and more cost effective than
P-channel MOSFETs for the same power level. The LM74681 along with N-channel MOSFET
bridge can replace the conventional diode bridge and can be conveniently implemented in
both 2-pair and 4-pair PoE PD systems. In the event of a power source failure or short
circuit, a rapid turn-off feature reduces reverse current spikes. The device also
features an ultra-low quiescent current of 0.27µA, which ensures that there is no data
corruption during the PoE PD detection and classification phase. This device is
characterized for operation over a junction temperature range of –40°C to +125°C.
Package Information
| PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
| LM74681 |
DRR (WSON, 12) |
3mm × 3mm |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.
(2) The package size (length × width) is a nominal value and
includes pins, where applicable.
Typical Application Schematic
–48V DC Input, Startup With Vin Ramp