SNOSDG3 December 2024 LM74681
PRODUCTION DATA
LM74681 supports power sources with wide input voltage range enabling polarity-agnostic power source to be connected to its IN1 and IN2 pins. LM74681 is designed to operate with IN1 and IN2 designed to vary from 90V to –90V. The LM74681 device includes an OUTP UVLO feature that enables it to consume extremely low quiescent current, around 0.27µA, when the OUTP voltage is below VOUTP_UVLO. This capability guarantees that data corruption does not occur during the Power over Ethernet (PoE) Powered Device (PD) detection and classification stage.
The OUTP pin is used to power the internal circuitry of LM74681, typically drawing IQ when enabled and ISHDN when disabled. If the OUTP pin voltage is greater than the VOUTP_UVLO rising threshold, then LM74681 operates in either shutdown mode or active mode in as per the EN pin voltage. LM74681 supports an OUTP voltage of up to 90V during normal operation and can withstand voltage transients up to 100V ensuring protection against surges.