SNOSDG3 December 2024 LM74681
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||||
| VOUTP | OUTP voltage range | 30 | 90 | V | ||
| VOUT_UVLOR | 24.9 | 27.6 | 29.5 | V | ||
| VOUT_UVLOF | 24 | 26.7 | 28.5 | V | ||
| VOUT_UVLO_Hyst | 0.9 | V | ||||
| IQ | Operating Quiescent Current | VEN = 3.3V, VOUTP = 48V, IGND | 270 | 450 | µA | |
| ISHDN | Shutdown Supply Current | VEN = 0 V, VOUTP = 48 V | 12.8 | 15 | µA | |
| UVLO shutdown current (detection phase) | 2.7 V ≤ VOUTP ≤ 10.1 V | 0.27 | 3.8 | µA | ||
| UVLO shutdown current (classification phase) | 10.2 V ≤ VOUTP ≤ 23 V | 0.27 | 3.8 | µA | ||
| ENABLE INPUT | ||||||
| VEN_IL | Enable input low threshold | 0.413 | 0.7 | 0.96 | V | |
| VEN_IH | Enable input high threshold | 0.631 | 0.9 | 1.15 | ||
| VEN_Hys | Enable Hysteresis | 0.2 | V | |||
| IEN | Enable pin leakage current | V(EN) = 48 V | 87 | 241 | nA | |
| VIN to VOUTP | ||||||
| VFWD | Threshold for forward conduction | 169 | 195 | 226 | mV | |
| VREV | Threshold for reverse current blocking | -17 | -11 | -5 | mV | |
| VTG_REG | Top side gate drive regulation voltage | 7 | 11 | 16 | mV | |
| VTG_REG_SINK | Top side regulation sink current | 5 | 10 | 16 | µA | |
| VTG_FC | Full conduction threshold | 56 | mV | |||
| GATE DRIVE | ||||||
| VTGx – VINx | Top Gate Drive Voltage | 8.7 | 10 | 11.1 | V | |
| VBGx – VGND | Bottom Gate Drive Voltage | 11.96 | 13 | 13.85 | V | |
| ITGx | Peak source current | VINx – VGND = 100 mV, VTGx – VINx = 5 V |
124 | 165 | 210 | µA |
| Peak sink current | VINx – VGND = –50 mV, VTGx – VINx = 5 V |
100 | mA | |||
| IBGx | Peak source current | VBGx – VGND = 5 V | 2.3 | 3.7 | 5 | mA |
| Peak sink current | VBGx – VGND = 5 V | 80 | mA | |||