SNOSDH5 November 2024 LMG2640
PRODUCTION DATA
The EN pin is used to toggle the device between the active and standby modes described in Device Functional Modes.
The INL pin is used to turn the low-side GaN power FET on and off.
The INH pin is used to turn the high-side GaN power FET on and off.
The input control pins have a typical 1V input-voltage-threshold hysteresis for noise immunity. The pins also have a typical 400kΩ pull-down resistance to protect against floating inputs. The 400kΩ saturates for typical input voltages above 4V to limit the maximum input pull-down current to a typical 10uA.
The INL turn-on action is impacted by the following conditions 1) Standby Mode, 2) AUX UVLO, 3) INH in control of Interlock, 4) Low-Side Over-Current Protection, and 5) Over-Temperature Protection.
The INH turn-on action is impacted by the following conditions 1) Standby Mode, 2) AUX UVLO, 3) INL in control of Interlock, 4) High-Side Over-Current Protection, and 5) Over-Temperature Protection.
The Standby Mode, AUX UVLO, and Over-Temperature Protection are the universal INL / INH blocking conditions. These conditions hold both GaN half-bridge power FETs off independent of INL and INH. Figure 7-3 shows the Universal Blocking Condition Operation. Note that the high-side FET does not turn on at transistion #4. INH only turns on the high-side FET if there is no universal blocking condition when INH goes to logic high. This avoids an incomplete high-side FET turn-on period which can create undesired spike voltages in the converter.