SNOSDH5 November   2024 LMG2640

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 GaN Power FET Switching Parameters
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  GaN Power FET Switching Capability
      2. 7.3.2  Current-Sense Emulation
      3. 7.3.3  Bootstrap Diode Function
      4. 7.3.4  Input Control Pins (EN, INL, INH)
      5. 7.3.5  INL - INH Interlock
      6. 7.3.6  AUX Supply Pin
        1. 7.3.6.1 AUX Power-On Reset
        2. 7.3.6.2 AUX Under-Voltage Lockout (UVLO)
      7. 7.3.7  BST Supply Pin
        1. 7.3.7.1 BST Power-On Reset
        2. 7.3.7.2 BST Under-Voltage Lockout (UVLO)
      8. 7.3.8  Over-Current Protection
      9. 7.3.9  Over-Temperature Protection
      10. 7.3.10 Fault Reporting
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Stress Relief
        2. 8.4.1.2 Signal-Ground Connection
        3. 8.4.1.3 CS Pin Signal
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Unless otherwise noted: voltages are respect to AGND(1)
MIN MAX UNIT
VDS(ls) Low-side drain-source (SW to SL) voltage, FET off 650 V
VDS(surge)(ls) Low-side drain-source (SW to SL) voltage, surge condition, FET off (2) 720 V
VDS(tr)(surge)(ls) Low-side drain-source (SW to SL) transient ringing peak voltage, surge condition, FET off (2) 800 V
VDS(hs) High-side drain source (DH to SW) voltage, FET off 650 V
VDS(surge)(hs) High-side drain-source (DH to SW) voltage, surge condition, FET off (2) 720 V
VDS(tr)(surge)(hs) High-side drain-source (DH to SW) transient ringing peak voltage, surge condition, FET off (2) 800 V
Pin voltage AUX –0.3 30 V
EN, INL, INH, FLT –0.3 VAUX + 0.3 V
CS –0.3 5.5 V
RDRVL –0.3 4 V
Pin voltage to SW BST –0.3 30 V
RDRVH –0.3 4 V
ID(cnts)(ls) Low-side drain (SW to SL) continuous current, FET on –10 Internally limited A
IS(cnts)(ls) Low-side source (SL to SW) continuous current, FET off 10 A
ID(cnts)(hs) High-side drain (DH to SW) continuous current, FET on –10 Internally limited A
IS(cnts)(hs) High-side source (SW to DH) continuous current, FET off 10 A
Positive sink current CS 10 mA
FLT (while asserted) Internally limited mA
TJ Operating junction temperature –40 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
See Section 7.3.1 for more information on the GaN power FET switching capability.