SNOSDJ9B December 2024 – November 2025 TLV3511 , TLV3512
PRODMIX
The TLV351x devices have an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supply (V+) is ramping up or ramping down, the POR circuitry is active for up to 2.1us after the VPOR of 2.2V is crossed. When the supply voltage is equal to or greater than the minimum supply voltage, and after the delay period, the comparator output reflects the state of the differential input (VID).
For the TLV351x devices, the output is held low during the POR period (ton) as shown below.