SNOSDK3 September   2024 TLV3603-EP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Diagrams
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
      2. 6.4.2 Push-Pull (Single-Ended) Output
      3. 6.4.3 Known Startup Condition
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Adjustable Hysteresis
      2. 7.1.2 Capacitive Loads
      3. 7.1.3 Latch Functionality
    2. 7.2 Typical Application
      1. 7.2.1 Implementing Adjustable Hysteresis
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Optical Receiver
      3. 7.2.3 Over-Current Latch Condition
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input Supply Voltage: VCC – VEE –0.3 6 V
Input Voltage (IN+, IN–)(2) VEE – 0.3 VCC + 0.3 V
Differential Input Voltage (VDI = IN+ – IN–) –(VCC – VEE + 0.3) + (VCC –VEE + 0.3) V
Output Voltage (OUT)(3) VEE – 0.3 VCC + 0.3 V
Latch and Hysteresis Control (LE/HYS) VEE – 0.3 VCC + 0.3 V
Current into Input pins (IN+, IN–, LE/HYS)(2) ±10 mA
Current into Output pins (OUT)(3) ±50 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3V beyond the supply rails must be current-limited to 10mA or less.
Output terminals are diode-clamped to the power-supply rails. Output signals that can swing more than 0.3V beyond the supply rails must be current-limited to 50mA or less.