SNOSDK9C September 2025 – September 2026 TLV3211 , TLV3212 , TLV3214 , TLV3221 , TLV3222
PRODMIX
The TLV32xx input voltage range extends from 200mV below V- to 200mV above V+. The differential input voltage (VID) can be any voltage within these limits. No phase-inversion of the comparator output occurs when the input voltages stay within the specified range.
The Rail-to-Rail input does have an ESD clamp to the V+ supply line and therefore the input voltage must not exceed the supply voltages by more than 200mV. TI does not recommend applying signals to the inputs with no supply voltage.
Limit the current to 10mA or less. TI recommends adding a resistance in series with the inputs to limit current during transients or faults. Any resistive voltage dividers or networs on the input can be part of this series resistance.