SNOSDK9C September 2025 – September 2026 TLV3211 , TLV3212 , TLV3214 , TLV3221 , TLV3222
PRODMIX
The inputs and outputs incorporate internal ESD protection circuits to (V+) and (V-).
Voltages on the inputs are limited to 0.2V beyond the rails. If the inputs are to be connected to a low impedance source, such as a power supply or buffered reference line, TI recommends adding a current-limiting resistor in series with the input to limit any transient currents if the clamps conduct. Limit the current to 10mA or less.