Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.034 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 0.046 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.034 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 0.046 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x)
  • Open-drain output option (TLV322x)
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x)
  • Open-drain output option (TLV322x)

The TLV321x and TLV322x are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

The TLV321x and TLV322x are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV321x and TLV322x 40ns High-Speed Comparators with Rail-to-Rail Input datasheet (Rev. C) PDF | HTML Sep 9, 2026
Application note Comparator Output Types (Rev. A) PDF | HTML Jul 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV3214 PSpice Model

SBOMCN4.ZIP (45 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3214 TINA-TI SPICE Model

SBOMCN5.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos