SNOU202 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure using TLV1H103
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials

Table 3-1 HS-COMPARATOR-EVM Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer

C1, C5, C9

0

10pF

CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

0603

CGA3E2C0G1H100D080AA

TDK

C2, C6, C10

0

1000pF

CAP, CERM, 1000pF, 50V, +/- 5%, X7R, 0603

0603

CL10C102JB8NNNC

Samsung Electro-Mechanics

C3, C7, C11

0

0.1uF

CAP, CERM, 0.1uF, 25V, +/- 5%, X7R, 0603

0603

C0603C104J3RACTU

Kemet

C4, C8, C12

0

1uF

CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603

0603

C0603C105K3RACTU

Kemet

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H3, H4

0

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J2, J3, J4, J5, J6, J7

0

SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder

0732511150

Molex Inc

J8

0

Header, 100mil, 2x1, Gold, TH

2x1 Header

TSW-102-07-G-S

Samtec

J9

0

Header, 100mil, 3x1, Tin, TH

Header, 3 PIN, 100mil, Tin

PEC03SAAN

Sullins Connector Solutions

J10

0

STANDRD SOLDER TAIL SIP SOCKET; 02 Pins; Tin (matte) over Nickel

HDR2

399-43-102-10-003000

Mill-Max

R1, R2, R3, R4, R5, R6

0

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06030000Z0EA

Vishay-Dale

R7

0

150k

RES, 150 k, 5%, 0.1 W, 0603

0603

CRCW0603150KJNEA

Vishay-Dale

R8

0

1k

RES, 1 k, 1%, 0.1 W, 0603

0603

RC0603FR-071KL

Yageo America

TP1, TP2, TP3

0

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

U1

0

2.5ns High-Speed Comparator with Push Pull Output

SOT23-6

TLV1H103DBV

Texas Instruments