SNOU202 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure using TLV1H103
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Power Supplies

Connect VCC to TP1 and connect VEE to TP2. If using single supply configuration, short both pins of J8 together to connect GND and VEE. If dual supply configuration is used, leave J8 pins unconnected and make the VCC and VEE connections previously mentioned, in addition to a GND connection to TP3.
GUID-20240328-SS0I-LSXF-39JP-61XNQ0Z9RQV4-low.svgFigure 2-1 Power Supplies Connection