SNOU208 December 2024
The LMG342X-BB-EVM mother board has on-board complementary PWM generation circuits that create a pair of complimentary PWM signals out of a single PWM input. A 0V to 5V square wave input is recommended. With LMG342X-BB-EVM, the dead time can be easily adjusted by tuning the trimmer resistance values (R3 and R15).