The mother boards have the following
features and specifications:
- Requires only a single 12V bias
supply
- Requires only a single 0V to 5V
PWM input to generate a gate drive signal
- PWM disables in the event of a
fault from the LMG2652EVM-101
- Maximum recommended operating voltage of 480-V and absolute maximum
operating voltage of 520V