SNOU215
January 2025
1
Description
Features
Applications
5
1
System Description
1.1
System Block Diagram
1.2
Kit Contents
1.3
Voltage and Current Requirements
1.4
Design Consideration
1.4.1
Boost Inductor Design
1.4.2
High Frequency Power Switch Selection
1.4.3
Input AC Voltage Sensing
1.4.4
Bulk Voltage Sensing
1.4.5
Input Current Sensing
1.4.6
Baby Boost Design
1.4.7
Relay
1.4.8
Protection
1.4.8.1
Over Voltage Protection
1.4.8.2
Over Current Protection
2
Software
2.1
Quickstart guide
2.2
Download Firmware
3
Power Up
3.1
Required Equipment
3.2
Considerations
3.3
Start-Up Sequence
4
Implementation Results
4.1
Start-Up Waveform
4.2
THD Performance
4.3
Power Factor
4.4
Efficiency Graph
4.5
E-meter Performance
4.6
Load Transients
4.7
Input Current Waveforms
4.8
AC Drop Test
4.9
Thermal Images
5
Hardware Design Files
5.1
Design Files
6
Related Documentation
6.1
Supplemental Content
7
External Reference
3.3
Start-Up Sequence
Figure 3-1
Test setup
Start-up sequence:
Check GaN card, C2000 control card and Bias card are plugged in correctly and tightly
Use a fan for cooling during test
Connect a high voltage load to DC output, set load to 0.1A
Connect AC source to AC input
Use current probe to monitor AC input current, use voltage meter to measure DC output voltage
Set AC output at 115V/60Hz, turn on AC, you see DC output voltage is regulated at about 385V
Graduate increase load. Full load: 1800W@115VAC, 3600W@230VAC