SNOU215 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 System Block Diagram
    2. 1.2 Kit Contents
    3. 1.3 Voltage and Current Requirements
    4. 1.4 Design Consideration
      1. 1.4.1 Boost Inductor Design
      2. 1.4.2 High Frequency Power Switch Selection
      3. 1.4.3 Input AC Voltage Sensing
      4. 1.4.4 Bulk Voltage Sensing
      5. 1.4.5 Input Current Sensing
      6. 1.4.6 Baby Boost Design
      7. 1.4.7 Relay
      8. 1.4.8 Protection
        1. 1.4.8.1 Over Voltage Protection
        2. 1.4.8.2 Over Current Protection
  7. 2Software
    1. 2.1 Quickstart guide
    2. 2.2 Download Firmware
  8. 3Power Up
    1. 3.1 Required Equipment
    2. 3.2 Considerations
    3. 3.3 Start-Up Sequence
  9. 4Implementation Results
    1. 4.1 Start-Up Waveform
    2. 4.2 THD Performance
    3. 4.3 Power Factor
    4. 4.4 Efficiency Graph
    5. 4.5 E-meter Performance
    6. 4.6 Load Transients
    7. 4.7 Input Current Waveforms
    8. 4.8 AC Drop Test
    9. 4.9 Thermal Images
  10. 5Hardware Design Files
    1. 5.1 Design Files
  11. 6Related Documentation
    1. 6.1 Supplemental Content
  12. 7External Reference

Quickstart guide

For quickstart, to begin testing with AC input closed voltage and current control loop, begin reading below in Download Firmware and follow this guide.

To explore full options and labs for this board review the software guide for the code. The software guide is located in the folder downloaded for the DigitalPower_SDK. To find the software guide, locate the DigitalPower_SDK folder then follow: C2000Ware_DigitalPower_SDK_x_xx_xx_xx → solutions → pmp23338 → docs → pmp23338_software_guide.pdf. This guide goes through the steps for testing with the PFC23338EVM-107 and the different labs included in the software for this EVM. The guide also includes helpful information on the design of the control for the system.