SNOU215 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 System Block Diagram
    2. 1.2 Kit Contents
    3. 1.3 Voltage and Current Requirements
    4. 1.4 Design Consideration
      1. 1.4.1 Boost Inductor Design
      2. 1.4.2 High Frequency Power Switch Selection
      3. 1.4.3 Input AC Voltage Sensing
      4. 1.4.4 Bulk Voltage Sensing
      5. 1.4.5 Input Current Sensing
      6. 1.4.6 Baby Boost Design
      7. 1.4.7 Relay
      8. 1.4.8 Protection
        1. 1.4.8.1 Over Voltage Protection
        2. 1.4.8.2 Over Current Protection
  7. 2Software
    1. 2.1 Quickstart guide
    2. 2.2 Download Firmware
  8. 3Power Up
    1. 3.1 Required Equipment
    2. 3.2 Considerations
    3. 3.3 Start-Up Sequence
  9. 4Implementation Results
    1. 4.1 Start-Up Waveform
    2. 4.2 THD Performance
    3. 4.3 Power Factor
    4. 4.4 Efficiency Graph
    5. 4.5 E-meter Performance
    6. 4.6 Load Transients
    7. 4.7 Input Current Waveforms
    8. 4.8 AC Drop Test
    9. 4.9 Thermal Images
  10. 5Hardware Design Files
    1. 5.1 Design Files
  11. 6Related Documentation
    1. 6.1 Supplemental Content
  12. 7External Reference

Download Firmware

PFC23338EVM-107 needs to works with C2000 control card TMDSCNCD280039C. In the case your control card has not been downloaded PFC23338EVM-107 code yet, follow these steps to download the code:

  1. Download the latest digital power SDK from: https://www.ti.com/tool/C2000WARE-DIGITALPOWER-SDK#downloads

  2. Install the digital power SDK and locate the pmp23338 firmware in the solution folder.

  3. Open Code Compser Studio (CCS) and import the code as shown below:PFC23338EVM-107

  4. Move the Boot pin switches to position 1 of the TMDSCNCD280039C control card: PFC23338EVM-107

  5. For downloading and flashing the code, connect the control card with PC using the USB cable.

  6. Now click on debug icon to download the code to the control card.PFC23338EVM-107

  7. Click on update if prompted.PFC23338EVM-107

  8. After the code is downloaded/flashed, disconnect the control card from the PC.

  9. Install the control card to PFC23338EVM-107 board