SNOU219 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Power Supply
    5. 2.5 Programming Header
    6. 2.6 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Information Tab
    4. 3.4 Data Tab
    5. 3.5 Registers Tab
    6. 3.6 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Status LEDs and Sub-regulator

The green LED D2 illuminates when VDUT is supplied. VDUT must be supplied for normal operation of the TMP4719EVM as VDUT is used for TMP4719 device power. VDUT can be supplied via the on-board sub-regulator U7 or external power. See Section 2.4 for more details.

The yellow LED D4 illuminates when the ALERT pin is low. The red LED D5 illuminates when the T_CRIT pin is low. The default software configuration of the ALERT and T_CRIT pins are active-low, and the LEDs illuminate when the pins become active or "trip".

The green LED D6 is the MSP430F5528 status LED. Table 2-1 shows how the different modes of operation are displayed by the LED status.

Table 2-1 Status LED Mode of Operation
D6 LED STATUSMSP430F5528 MODE OF OPERATION
OffEVM is connected to EVM GUI
Blinking in bursts of 4 blinksEVM is plugged into PC, not connected to EVM GUI
Steady blinkingConnected to USB power