SNOU219 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Power Supply
    5. 2.5 Programming Header
    6. 2.6 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Information Tab
    4. 3.4 Data Tab
    5. 3.5 Registers Tab
    6. 3.6 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

DESCRIPTION DESIGNATOR PARTNUMBER QUANTITY MANUFACTURER PACKAGE REFERENCE VALUE
Printed Circuit Board !PCB1 SENS134 1 Any
CAP, CERM, 2.2uF, 16V, +/- 10%, X5R, 0402 C1, C8 GRM155R61C225KE11D 2 MuRata 0402 2.2uF
CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 C2, C10 C1608X5R1A106M080AC 2 TDK 0603 10uF
CAP, CERM, 10pF, 16V,+/- 10%, C0G, 0402 C3, C4 C0402C100K4GACTU 2 Kemet 0402 10pF
CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 C5, C16, C17, C18 LMK105BJ104KV-F 4 Taiyo Yuden 0402 0.1uF
CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 C9 ATC530L104KT16T 1 AT Ceramics 0402 0.1uF
CAP, CERM, 0.47uF, 6.3V, +/- 10%, X7R, 0402 C11, C12, C13 JMK105B7474KVHF 3 Taiyo Yuden 0402 0.47uF
CAP, CERM, 2200pF, 50V, +/- 5%, X7R, 0402 C15 CL05B222JB5NNNC 1 Samsung Electro-Mechanics 0402 2200pF
Diode, Zener, 6.2V, 300 mW, SOD-523 D1, D3 BZT52C6V2T-7 2 Diodes Inc. SOD-523 6.2V
LED, Green, SMD D2, D6 SML-LX0603GW-TR 2 Lumex LED, GREEN, 0603 Green
LED, Yellow, SMD D4 150060YS75000 1 Wurth Elektronik LED_0603 Yellow
LED, Super Red, SMD D5 150060SS75000 1 Wurth Elektronik LED_0603 Super Red
Connector, Plug, USB Type A, R/A, Top Mount SMT J1 48037-1000 1 Molex USB Type A right angle
Ferrite Bead, 220ohm @ 100MHz, 0.45A, 0402 L1 BLM15AG221SN1D 1 MuRata 0402 220ohm
Transistor, NPN, 40V, 0.2A, SOT-523 Q1 MMBT3904T-7F 1 Diodes Inc. SOT-523 40V
Bipolar (BJT) Transistor PNP 40V 200mA 250MHz 150 mW Surface Mount SOT-523 Q2 MMBT3906T-7F 1 Diodes SOT523 -40V
RES, 560ohm, 0402 R2 RC0402JR-07560RL 1 Yageo / Phycomp 0402 560ohm
RES, 22, 5%, 0.1W, AEC-Q200 Grade 0, 0402 R3, R4 ERJ-2GEJ220X 2 Panasonic 0402 22
RES, 1.00M, 1%, 0.063W, AEC-Q200 Grade 0, 0402 R5 RMCF0402FT1M00 1 Stackpole Electronics Inc 0402 1.00Meg
RES, 1.50k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 R6 RMCF0402FT1K50 1 Stackpole Electronics Inc 0402 1.50k
RES, 47, 5%, 0.1W, AEC-Q200 Grade 0, 0402 R7 ERJ-2GEJ470X 1 Panasonic 0402 47
RES, 4.70k, 1%, 0.1W, 0402 R8, R9 ERJ-2RKF4701X 2 Panasonic 0402 4.70k
RES, 110, 1%, 0.1W, AEC-Q200 Grade 0, 0402 R12 ERJ-2RKF1100X 1 Panasonic 0402 110
RES, 1.0k, 5%, 0.1W, 0603 R13, R14 RC0603JR-071KL 2 Yageo 0603 1.0k
RES, 10.5k, 1%, 0.063W, 0402 R16, R17 RC0402FR-0710K5L 2 Yageo America 0402 10.5k
Chip Resistor, 0 Ohm, 0.125W, -55 to 125 degC, 0805 (2012 Metric), RoHS, Tape and Reel R18, R21 CRG0805ZR 2 TE Connectivity 0805 0ohm
RES, 1.0k, 5%, 0.1W, AEC-Q200 Grade 0, 0402 R19 ERJ-2GEJ102X 1 Panasonic 0402 1.0k
RES, 33.0k, 1%, 0.063W, 0402 R20 RC0402FR-0733KL 1 Yageo America 0402 33.0k
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD SW1 PTS820J20M SMTR LFS 1 C&K Components 3.9x2.9mm
Slide Switch, 2 Positions, SPDT, Latched, 0.1A, 6VDC, Solder Terminal, Surface Mount-straight SW2 CJS-1200A 1 Nidec Copal SMT_SW_5MM4_2MM5
Test Point, Black, Through Hole, RoHS, Bulk TP1 5011 1 Keystone 5011
Test Point, Red, Through Hole, RoHS, Bulk TP2 5010 1 Keystone 5010
High-Accuracy 3-Channel (2-Remote and 1-Local) 1.2V Logic Compatible Temperature Sensor with Series-R, η-Factor, and Automatic Beta Compensation U1 TMP4719DGSR 1 Texas Instruments VSSOP10
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) U2 TPD4E004DRYR 1 Texas Instruments DRY0006A
Low-Power Dual Inverter Gate, DSF0006A, LARGE T&R U4 SN74AUP2G04DSFR 1 Texas Instruments DSF0006A
Single Output LDO, 200mA, Fixed 3.3V Output, 2 to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) U5, U7 TLV70033DCKR 2 Texas Instruments DCK0005A
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) U6 MSP430F5528IRGCR 1 Texas Instruments RGC0064B
Crystal, 24MHz, SMD Y1 XRCGB24M000F2P00R0 1 MuRata 2x1.6mm
CAP 1nF 50V ±5% 0805 (2012 Metric) Thickness 1.45mm SMD C14, C21 CC0805JRX7R9BB102 0 Yageo 0805 1nF
Header, 100mil, 3x1, Gold, TH J2 TSW-103-07G-S 0 Samtec 3x1 Header