SNOU219 November 2025
The TMP4719 is a digital output temperature sensor with one local integrated sensor and two remote temperature sensor channels. This device communicates in a two-wire environment compatible with SMBus and I2C interfaces. The device can be set to make continuous or one-shot conversions, and additionally has alert functionalities using the ALERT and T_CRIT pins. The device is calibrated in production to achieve high accuracy, and is available in both VSSOP and WSON packages. The EVM includes a TMP4719DGSR (VSSOP) unit. For more information of the IC, please refer to the device data sheet. Table 1-3 includes some of the parameters of interest of the TMP4719 to consider when using this EVM.
| DEVICE SPECIFICATION | VALUE |
|---|---|
| Operating temperature range | -40°C to 125°C |
| Operating supply range | 1.62V to 5.5V |
| Local Temperature accuracy (TA = -40°C to 125°C) | ± 1°C |
| Remote Temperature accuracy (TD = -10°C to 85°C, TA = -10°C to 85°C) | ± 0.8°C |
| Remote Temperature accuracy (TD = -55°C to 125°C, TA = -10°C to 85°C) | ± 1.0°C |
Temperature accuracy (TD = -55°C to 125°C, TA = -40°C to 125°C) | ± 1.5°C |