SNOU220B July 2025 – November 2025
Table 4-1 shows the EVM bill of materials.
|
Fitted |
Description |
Designator |
Part Number |
Quantity |
Manufacturer |
PackageReference |
Value |
|---|---|---|---|---|---|---|---|
|
Fitted |
Printed Circuit Board |
!PCB1 |
SENS148 |
1 |
Any |
||
|
Fitted |
CAP, CERM, 2.2uF, 16V, +/- 10%, X5R, 0402 |
C1, C6 |
GRM155R61C225KE11D |
2 |
MuRata |
0402 |
2.2uF |
|
Fitted |
CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 |
C2, C7 |
C1608X5R1A106M080AC |
2 |
TDK |
0603 |
10uF |
|
Fitted |
CAP, CERM, 10pF, 16V,+/- 10%, C0G, 0402 |
C3, C4 |
C0402C100K4GACTU |
2 |
Kemet |
0402 |
10pF |
|
Fitted |
CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 |
C5, C14, C15, C16 |
LMK105BJ104KV-F |
4 |
Taiyo Yuden |
0402 |
0.1uF |
|
Fitted |
CAP, CERM, 0.47uF, 6.3V, +/- 10%, X7R, 0402 |
C8, C9, C10 |
JMK105B7474KVHF |
3 |
Taiyo Yuden |
0402 |
0.47uF |
|
Fitted |
CAP, CERM, 2200pF, 50V, +/- 5%, X7R, 0402 |
C13 |
CL05B222JB5NNNC |
1 |
Samsung Electro-Mechanics |
0402 |
2200pF |
|
Fitted |
CAP, CERM, 0.1µF, 16V,+/- 5%, X7R, AEC-Q200 Grade 1, 0402 |
C17 |
GCM155R71C104JA55D |
1 |
MuRata |
0402 |
0.1uF |
|
Fitted |
CAP, CERM, 0.1uF, 50V,+/- 10%, X7R, 0402 |
C18 |
C1005X7R1H104K050BE |
1 |
TDK |
0402 |
0.1uF |
|
Fitted |
Diode, Zener, 6.2V, 300mW, SOD-523 |
D1, D2 |
BZT52C6V2T-7 |
2 |
Diodes Inc. |
SOD-523 |
6.2V |
|
Fitted |
Green LED Indication - Discrete 2.2V 0603 (1608 Metric) |
D3 |
SML-LX0603GW-TR |
1 |
Lumex |
0603 |
|
|
Fitted |
LED, Super Red, SMD |
D4 |
150060SS75000 |
1 |
Wurth Elektronik |
LED_0603 |
Super Red |
|
Fitted |
Connector, Plug, USB Type A, R/A, Top Mount SMT |
J1 |
48037-1000 |
1 |
Molex |
USB Type A right angle |
|
|
Fitted |
Ferrite Bead, 220Ω at 100MHz, 0.45 A, 0402 |
L1 |
BLM15AG221SN1D |
1 |
MuRata |
0402 |
220 ohm |
|
Fitted |
RES, 22, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
R1, R2 |
ERJ-2GEJ220X |
2 |
Panasonic |
0402 |
22 |
|
Fitted |
RES, 1.0k, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
R4, R13 |
ERJ-2GEJ102X |
2 |
Panasonic |
0402 |
1.0k |
|
Fitted |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R5 |
RMCF0402FT1M00 |
1 |
Stackpole Electronics Inc |
0402 |
1.00Meg |
|
Fitted |
RES, 1.50k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
R6 |
RMCF0402FT1K50 |
1 |
Stackpole Electronics Inc |
0402 |
1.50k |
|
Fitted |
RES, 47, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
R7 |
ERJ-2GEJ470X |
1 |
Panasonic |
0402 |
47 |
|
Fitted |
RES, 110, 1%, 0.1W, AEC-Q200 Grade 0, 0402 |
R8 |
ERJ-2RKF1100X |
1 |
Panasonic |
0402 |
110 |
|
Fitted |
RES, 33.0k, 1%, 0.063W, 0402 |
R14 |
RC0402FR-0733KL |
1 |
Yageo America |
0402 |
33.0k |
|
Fitted |
RES, 0, 0%, 0.2W, AEC-Q200 Grade 0, 0402 |
R15 |
CRCW04020000Z0EDHP |
1 |
Vishay-Dale |
0402 |
0 |
|
Fitted |
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD |
SW1 |
PTS820 J20M SMTR LFS |
1 |
C&K Components |
3.9×2.9mm |
|
|
Fitted |
SWITCH SLIDE SPDT 100MA 6V |
SW2 |
CJS-1201TA |
1 |
Copal Electronics Inc |
||
|
Fitted |
Test Point, Red, Through Hole, RoHS, Bulk |
TP1 |
5010 |
1 |
Keystone |
5010 |
|
|
Fitted |
Test Point, Black, Through Hole, RoHS, Bulk |
TP2 |
5011 |
1 |
Keystone |
5011 |
|
|
Fitted |
Single Output LDO, 200mA, Fixed 3.3V Output, 2 to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS and no Sb/Br) |
U1, U3 |
TLV70033DCKR |
2 |
Texas Instruments |
DCK0005A |
|
|
Fitted |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
U2 |
TPD4E004DRYR |
1 |
Texas Instruments |
DRY0006A |
|
|
Fitted |
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
U4 |
MSP430F5528IRGCR |
1 |
Texas Instruments |
RGC0064B |
|
|
Fitted |
ISOTMP35REDFPRQ1 |
U5 |
ISOTMP35REDFPRQ1 |
1 |
Texas Instruments |
SSOP12 |
|
|
Fitted |
Crystal, 24 MHz, SMD |
Y1 |
XRCGB24M000F2P00R0 |
1 |
MuRata |
2×1.6mm |
|
|
Not Fitted |
CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 |
C11 |
LMK105BJ104KV-F |
0 |
Taiyo Yuden |
0402 |
0.1uF |
|
Not Fitted |
CAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, 0402 |
C19, C20 |
C1005NP01H102J050BA |
0 |
TDK |
0402 |
1000pF |
|
Not Fitted |
Header, 2.54mm, 3x1, Gold, TH |
J2 |
GBC03SAAN |
0 |
Sullins Connector Solutions |
Header, 2.54 mm, 3×1, TH |