SNOU220B July 2025 – November 2025
The controller side and the sensor breakout side of the EVM have different temperature limits, as shown in Table 1-2. The MSP430 limits the controller side temperature limits. The sensor breakout side temperature is limited by the ISOTMP35.
| BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
|---|---|---|
| Controller board | Recommended operating free-air temperature, TA | -40°C to 85°C |
| Absolute maximum junction temperature, TJ (MAX) | 95°C | |
| ISOTMP35R breakout board | Recommended operating free-air temperature, TA | -40°C to 150°C |
| Absolute maximum junction temperature, TJ (MAX) | -60°C to 155°C |