SNVA015D February 2000 – January 2022 LM2651
The LM2651_3.3V_EVAL evaluation board comes ready to be tested. The only setup needed is connecting the input voltage to the VIN and GND posts. The load and output are connected to the VOUT post.