SNVA015D February 2000 – January 2022 LM2651
The input voltage to the LM2651-3.3 regulator must be within the range of 4 V to 14 V DC for proper operation. The device will not function properly with voltages below 4 V and damage may occur if any voltage greater than 16 V is applied.