SNVAA31 November   2021 LM61435-Q1 , LM61440-Q1 , LM61460-Q1 , LM62435-Q1 , LM62440-Q1

 

  1.   Trademarks
  2. 1LM61440-Q1 vs LM62440-Q1 Device Differences
  3. 2Universal PCB Layout Design for Easy Swap Between LM614xx and LM624xx
    1. 2.1 FPWM and Auto Mode
    2. 2.2 Output voltage (Fixed to Adjustable, Vice Versa)
    3. 2.3 Component Selection Connection Instructions
  4. 3Summary
  5. 4References

LM61440-Q1 vs LM62440-Q1 Device Differences

GUID-20211006-SS0I-3NKL-CQHJ-QJB4385DSV0X-low.pngFigure 1-1 LM61440-Q1 Pinout (Left) and LM62440-Q1 Pinout (Right)

Figure 1-1 highlights the key differences in device pin-out between the LM614xx and LM624xx device set using the LM61440-Q1 and LM62440-Q1 as device examples.

The primary distinctions between the LM614xx and LM624xx are listed below:

  • Switching frequency: The LM624xx is internally set to a default switching frequency of 2.1MHz. The LM614xx enables control of the switching frequency through an adjustable RT resistor.
  • Mode selection: The LM624xx enables control of the mode operation at light load. Pulling MODE/SYNC high results in FPWM mode setting while pulling MODE/SYNC low results in Auto mode setting. The LM614xx has the mode feature factory set and fixed per device option.
  • External synchronization: To synchronize to a desired switching frequency the LM624xx requires a valid switching signal into the “MODE/SYNC” (Pin 6) for synchronization while the LM614xx uses “EN/SYNC” (Pin 7) for synchronization. Note that when using the external synchronization feature of the device spread-spectrum is disabled.
  • Output voltage setting: The LM624xx is available in both adjustable and fixed output options. The LM614xx is only available in adjustable output option. For adjustable output options a top and bottom resistor is required while for fixed output options the feedback pin can be tied directly to the output rail for proper regulation.

Table 1-1 and Table 1-2 show the device comparison table of the LM61440-Q1 and LM62440-Q1 example devices and illustrates the difference between a LM614xx and LM624xx. The table provides the orderable device numbers and details the variety of different options the device is factory set to. Figure 1-2 and Figure 1-3 are example application circuits from the data sheet. To create a universal footprint to interchange between the LM614xx and LM624xx device set, several components must be considered.

Table 1-1 LM61440-Q1 Device Comparison Table
DEVICE ORDERABLE PART NUMBER REFERENCE PART NUMBER LIGHT LOAD MODE SPREAD SPECTRUM OUTPUT VOLTAGE SWITCHING FREQUENCY
LM61440-Q1 LM61440AANQRJRRQ1 LM61440AAN-Q1 Auto Mode No Adjustable Adjustable
LM61440AASQRJRRQ1 LM61440AAS-Q1 Auto Mode Yes Adjustable Adjustable
LM61440AFSQRJRRQ1 LM61440AFS-Q1 FPWM Yes Adjustable Adjustable
Table 1-2 LM62440-Q1 Device Comparison Table
DEVICE ORDERABLE PART NUMBER REFERENCE PART NUMBER LIGHT LOAD MODE SPREAD SPECTRUM OUTPUT VOLTAGE SWITCHING FREQUENCY
LM62440-Q1 LM62440APPQRJRRQ1 LM62440APP-Q1 Pin Selectable Pin Selectable Adjustable 2.1 MHz
LM62440BPPQRJRRQ1 LM62440BPP-Q1 Pin Selectable Pin Selectable 3.3 V 2.1 MHz
LM62440CPPQRJRRQ1 LM62440CPP-Q1 Pin Selectable Pin Selectable 5 V 2.1 MHz
GUID-20211006-SS0I-KMHF-Z4N6-QP5HGFXFR72N-low.pngFigure 1-2 LM61440-Q1 Example Application Circuit
GUID-20211006-SS0I-TWLM-MW9N-9FLJXJHCRLWD-low.pngFigure 1-3 LM62440-Q1 Example Application Circuit