SNVAA43 March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The following parameters are needed to calculate the SEPIC power stage:
Table 2-1 shows the specification for the example application.
| Parameter | |
|---|---|
| VIN | 4 V to 32 V |
| VLOAD | 12 V |
| ILOAD | 1 A |
| POUT, max | 12 W |
| fSW | 2.1 MHz |