SNVAA61
February 2023
LM5168
,
LM5168-Q1
,
LM5169
,
LM5169-Q1
Inverting Buck-Boost Application for LM5168
Trademarks
1
Inverting Buck-Boost Topology
1.1
Concept
1.2
Output Current Calculations
1.3
Voltage Range of Inverting Buck-Boost Configuration
2
Design Considerations
2.1
Bypass Capacitor and Optional Schottky Diode
3
External Components
3.1
Capacitor Selection
3.2
Inductor Selection
4
Digital Pin Configurations
4.1
Optional Enable (EN) Level Shifter
4.2
Power-Good (PG) Pin
5
Typical Performance
5.1
VOUT = -12 V Typical Performance
5.2
VOUT = -24 V Typical Performance
5.3
VOUT = -48 V Typical Performance
6
Conclusion
7
References
4
Digital Pin Configurations