Home Power management DC/DC switching regulators DC/DC converters

LM5168-Q1

ACTIVE

Automotive 6-V to 120-V Wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability

Product details

Rating Automotive Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, ambient temperature range
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6 V to 120 V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3-ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Suited for scalable automotive HEV/EV power supplies
    • Low minimum on and off times of 50 ns
    • Adjustable switching frequency up to 1 MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low-quiescent current (< 10 µA)
    • FPWM for fly-buck converter capability
    • 3-µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, LM5017, LM5013-Q1and LM34927
  • Integration reduces solution size and cost
    • COT mode control architecture
    • Integrated 1.9-Ω NFET buck switch
    • Integrated 0.71-Ω NFET synchronous rectifier
    • 1.2-V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • SOIC PowerPAD™ integrated circuit package
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, ambient temperature range
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6 V to 120 V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3-ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Suited for scalable automotive HEV/EV power supplies
    • Low minimum on and off times of 50 ns
    • Adjustable switching frequency up to 1 MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low-quiescent current (< 10 µA)
    • FPWM for fly-buck converter capability
    • 3-µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, LM5017, LM5013-Q1and LM34927
  • Integration reduces solution size and cost
    • COT mode control architecture
    • Integrated 1.9-Ω NFET buck switch
    • Integrated 0.71-Ω NFET synchronous rectifier
    • 1.2-V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • SOIC PowerPAD™ integrated circuit package

The LM5169 -Q1 and LM5168 -Q1 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM516x -Q1 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 -Q1 delivers up to 0.65-A of output current and the LM5168 -Q1 delivers up to 0.3-A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x -Q1 is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated fly-buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

The LM5169 -Q1 and LM5168 -Q1 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM516x -Q1 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 -Q1 delivers up to 0.65-A of output current and the LM5168 -Q1 delivers up to 0.3-A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x -Q1 is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated fly-buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5169-Q1 ACTIVE Automotive 6-V to 120-V Wide VIN, 650-mA DC-DC converter with Fly-Buck™ capability Pin-to-pin 600-mA version.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM516x-Q1 0.65/0.3-A, 120-V Step-Down Converter w/ Fly-Buck Converter Capability datasheet (Rev. A) 08 Sep 2022
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML 20 Aug 2024
Application note Inverting Buck-Boost Application for the LM5168 PDF | HTML 24 Feb 2023
Functional safety information LM516x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 01 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5168FEVM — LM5168 evaluation module 115-V fly-buck regulator

The LM5168FEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5168, a 115-V DC/DC fly-buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5168PEVM — LM5168P 115-V DC/DC buck regulator evaluation module

The LM5168P evaluation module (EVM) is a 115 V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120 V absolute maximum) to provide a regulated 12 V output at up (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5168F PSpice Unencrypted Transient Model

SNVMCA0.ZIP (262 KB) - PSpice Model
Calculation tool

SNVR520 LM5169 Quick Start Calculator

Quick Start Calculator for LM5169
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-020101 — Automotive 48V 300W HVAC pump, blower and fan reference design

This reference design demonstrates a 48V, 300W peak smart motor brushless direct current (BLDC) implementation. The discrete approach enables compact and flexible form factors with diameters as small as 55mm. The design maintains low power sleep modes of less than 100µA. The design leverages TI (...)
Design guide: PDF
Reference designs

TIDA-020076 — Automotive high-voltage BMS reference design: 18S wired or wireless cell supervisor unit

This reference design implements a cell supervision unit for up to 18 cells. The unit can be daisy-chained to cover typical high-voltage battery ranges used in passenger cars, commercial vehicles, and two- and three-wheelers operating at voltages higher than 72V. The reference design features both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos