SNVAAA2 March 2025 LP87523-Q1 , LP87565-Q1
Test data can be found in the Application Curves section of the following data sheets:
Additional bench test data for efficiency in specific conditions for this power tree can be seen in this section.
Measurements were taken on the LP87565Q1EVM, LP87523Q1EVM, and LP87320Q1EVM with default components.
Figure 9-1 LP87565-Q1/LP87523-Q1 Dual Phase Efficiency
with Vin = 5V, 25°C, Vout = 0.85V
Figure 9-2 LP873248-Q1 Efficiency with Vin = 5V, 25°C