SNVAAA2 March   2025 LP87523-Q1 , LP87565-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Design Parameters
  6. Power Design
  7. Sequencing
    1. 4.1 Start-up
    2. 4.2 Shutdown
  8. Schematics
  9. Compatibility with G9V/Q/X
  10. Software Drivers
  11. Recommended External Components
  12. Measurements
  13. 10Summary
  14. 11References

Power Design

Figure 3-1 shows power tree with LP87565V-Q1, LP875230C-Q1, TPS6281120-Q1, and TPS74501-Q1 devices powering the G9H AP rails.

 Semidrive G9H AP Power Design Block
                    DiagramFigure 3-1 Semidrive G9H AP Power Design Block Diagram

Main features:

  • 5V supplied from pre-regulator.
  • After the devices are powered, the microcontroller can set the SYS_CTRL0 pin high to initiate the start-up sequence.
  • Start-up delays are controlled internally in the LP87565V-Q1 and LP875230C-Q1 sequencer and discrete DC-DCs are controlled with PMIC GPIOs.
  • I2C can be used to read status registers and reset interrupts.
  • PMIC devices have dedicated I2C address so the devices can share the same I2C bus.
  • PG signal from TPS6281120-Q1 act as AP_RESET signal for the SoC. LP875230C-PG and TPS74501-Q1 PG can be combined with this signal to allow SoC reset if any of these rails have failure.

Figure 3-2 shows power design with LP873248-Q1 powering the G9H safety rails.

 Semidrive G9H Safety Power Design Block
                    DiagramFigure 3-2 Semidrive G9H Safety Power Design Block Diagram

Main features:

  • 5V supplied from pre-regulator
  • One SYS_PWR_ON signal controls start-up and shutdown sequences for all the rails
  • PGOOD or GPO can be used for the RESET signal