SNVS089P July 2000 – September 2026 LM3488
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VFB | Feedback Voltage | VCOMP = 1.4V, 2.97 ≤ VIN ≤ 40V | 1.2507 | 1.26 | 1.2753 | V |
| VCOMP = 1.4V, 2.97 ≤ VIN ≤ 40V, −40°C ≤ TJ ≤ 125°C | 1.24 | 1.28 | ||||
| ΔVLINE | Feedback Voltage Line Regulation | 2.97 ≤ VIN ≤ 40V | 0.001 | %/V | ||
| ΔVLOAD | Output Voltage Load Regulation | IEAO Source/Sink | ±0.5 | %/A | ||
| VUVLO | Input Undervoltage Lock-out | 2.85 | V | |||
| −40°C ≤ TJ ≤ 125°C | 2.97 | |||||
| VUV(HYS) | Input Undervoltage Lock-out Hysteresis | 170 | mV | |||
| −40°C ≤ TJ ≤ 125°C | 130 | 210 | ||||
| Fnom | Nominal Switching Frequency | RFA = 40KΩ | 400 | kHz | ||
| RFA = 40KΩ, −40°C ≤ TJ ≤ 125°C | 360 | 430 | ||||
| RDS1 (ON) | Driver Switch On Resistance (top) | IDR = 0.2A, VIN= 5V | 16 | Ω | ||
| RDS2 (ON) | Driver Switch On Resistance (bottom) | IDR = 0.2A | 4.5 | Ω | ||
| VDR (max) | Maximum Drive Voltage Swing(1) | VIN < 7.2V | VIN | V | ||
| VIN ≥ 7.2V | 7.2 | |||||
| Dmax | Maximum Duty Cycle(2) | 100% | ||||
| Tmin (on) | Minimum On Time | 325 | nsec | |||
| −40°C ≤ TJ ≤ 125°C | 230 | 550 | ||||
| ISUPPLY | Supply Current (switching) | See (3) | 2.7 | mA | ||
| See (3), −40°C ≤ TJ ≤ 125°C | 3.0 | |||||
| IQ | Quiescent Current in Shutdown Mode | VFA/SYNC/SD = 5V(4), VIN = 5V | 5 | µA | ||
| VFA/SYNC/SD = 5V(4), VIN = 5V, −40°C ≤ TJ ≤ 125°C | 7 | |||||
| VSENSE | Current Sense Threshold Voltage | VIN = 5V | 135 | 156 | 180 | mV |
| VIN = 5V, −40°C ≤ TJ ≤ 125°C | 125 | 190 | ||||
| VSC | Short-Circuit Current Limit Sense Voltage | VIN = 5V | 343 | mV | ||
| VIN = 5V, −40°C ≤ TJ ≤ 125°C | 250 | 415 | ||||
| VSL | Internal Compensation Ramp Voltage | VIN = 5V | 92 | mV | ||
| VIN = 5V, −40°C ≤ TJ ≤ 125°C | 52 | 132 | ||||
| VSL ratio | VSL/VSENSE | 0.30 | 0.49 | 0.70 | ||
| VOVP | Output Overvoltage Protection (with respect to feedback voltage) (5) | VCOMP = 1.4V | 32 | 50 | 78 | mV |
| VCOMP = 1.4V, −40°C ≤ TJ ≤ 125°C | 25 | 85 | ||||
| VOVP(HYS) | Output Over-Voltage Protection Hysteresis(5) | VCOMP = 1.4V | 60 | mV | ||
| VCOMP = 1.4V, −40°C ≤ TJ ≤ 125°C | 20 | 110 | ||||
| Gm | Error Ampifier Transconductance | VCOMP = 1.4V, IEAO = 100µA (Source/Sink) | 600 | 800 | 1000 | µmho |
| VCOMP = 1.4V, IEAO = 100µA (Source/Sink), −40°C ≤ TJ ≤ 125°C | 365 | 1265 | ||||
| AVOL | Error Amplifier Voltage Gain | VCOMP = 1.4V, IEAO = 100µA (Source/Sink) | 38 | V/V | ||
| VCOMP = 1.4V, IEAO = 100µA (Source/Sink), −40°C ≤ TJ ≤ 125°C | 26 | 44 | ||||
| IEAO | Error Amplifier Output Current (Source/ Sink) | Source, VCOMP = 1.4V, VFB = 0V |
80 | 110 | 170 | µA |
| Source, VCOMP = 1.4V, VFB = 0V, −40°C ≤ TJ ≤ 125°C |
50 | 220 | ||||
| Sink, VCOMP = 1.4V, VFB = 1.4V |
−70 | −140 | −180 | µA | ||
| Sink, VCOMP = 1.4V, VFB = 1.4V, −40°C ≤ TJ ≤ 125°C |
−60 | −185 | ||||
| VEAO | Error Amplifier Output Voltage Swing | Upper Limit: VFB = 0V, COMP Pin = Floating | 2.2 | V | ||
| Upper Limit: VFB = 0V, COMP Pin = Floating, −40°C ≤ TJ ≤ 125°C | 1.8 | 2.4 | ||||
| Lower Limit: VFB = 1.4V | 0.56 | V | ||||
| Lower Limit: VFB = 1.4V, −40°C ≤ TJ ≤ 125°C | 0.2 | 1.0 | ||||
| TSS | Internal Soft-Start Delay | VFB = 1.2V, VCOMP = Floating | 4 | ms | ||
| Tr | Drive Pin Rise Time | Cgs = 3000pf, VDR = 0 to 3V | 25 | ns | ||
| Tf | Drive Pin Fall Time | Cgs = 3000pf, VDR = 0 to 3V | 25 | ns | ||
| VSD | Shutdown and Synchronization signal threshold (6) | Output = High | 1.27 | V | ||
| Output = High, −40°C ≤ TJ ≤ 125°C | 1.4 | |||||
| Output = Low | 0.65 | V | ||||
| Output = Low, −40°C ≤ TJ ≤ 125°C | 0.3 | |||||
| ISD | Shutdown Pin Current | VSD = 5V | −1 | µA | ||
| VSD = 0V | +1 | |||||
| IFB | Feedback Pin Current | 15 | nA | |||
| TSD | Thermal Shutdown | 165 | °C | |||
| Tsh | Thermal Shutdown Hysteresis | 10 | °C |