SNVSAD7C June 2015 – December 2024 LV14340
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 12 V, fSW = 500 kHz, L = 5.6 µH, COUT = 47 µF × 2, TA = 25°C.

| VIN = 12 V | VOUT = 5 V | IOUT = 2 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 0 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 1.5 A |

| VIN = 12 V | VOUT = 5 V |

| VIN = 12 V | VOUT = 5 V | IOUT = 2 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 100 mA |

| IOUT: 20% → 80% of 3.5 A | Slew rate = 100 mA/μs |

| VIN = 12 V | VOUT = 5 V |