SNVSBO7C July 2020 – August 2026 LM63610-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PIN) | ||||||
| ISUPPLY | Input supply current when in regulation | VIN = 12V, VOUT = 3.3V, IOUT = 0A, RFBT = 1MΩ | 23 | µA | ||
| VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5V, IOUT = 1A, fSW = 1850kHz | 0.95 | V | ||
| VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5V, IOUT = 1A, VOUT – 1% of regulation, fSW = 140kHz | 150 | mV | ||
| DMAX | Maximum switch duty cycle(2) | VIN = VOUT = 12VOUT = 1A | 98% | |||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VOUT(1) | VOUT = 5V | VIN = 7V to 30V , IOUT = 1A to full load, CCM | –1.5% | 1.5% | ||
| VOUT = 5V | VIN = 7V to 30V, IOUT = 0A to full load, AUTO mode | –1.5% | 2.5% | |||
| VOUT(1) | VOUT = 3.3V | VIN = 3.8V to 30V , IOUT = 1A to full load, CCM | –1.5% | 1.5% | ||
| VOUT = 3.3V | VIN = 3.8V to 30V , IOUT = 0A to full load, AUTO mode | –1.5% | 2.5% | |||
| tSYNC-L | Delay from sync clock staying low to PFM entry | 100 | ns | |||
| tSYNC-H | Delay from sync clock staying high to default frequency | 100 | ns | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown temperature | Shutdown temperature | 155 | 163 | 175 | °C |
| TSDR | Thermal shutdown temperature | Recovery temperature | 150 | °C | ||