Home Power management DC/DC switching regulators DC/DC converters

LM63610-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 20 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO Fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 20 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO Fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm) WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Supports automotive system requirements
    • Input voltage range: 3.5V to 36V
    • Short minimum on-time of 50ns
    • Good performance Pseudo-random spread spectrum Compatible with CISPR 25
    • Low operating quiescent current of 23µA
    • Junction temperature range –40°C to +150°C
  • High design flexibility
    • Pin selectable VOUT: 3.3V, 5V, adjustable 1V to 20V
    • Pin compatible with LM63615, LM63625, LM63635 (1.5A, 2.5A, and 3.25A)
    • Pin selectable frequency: 400kHz, 2.1MHz, adjustable 250kHz to 2200kHz
    • Pin selectable FPWM, AUTO, sync modes
    • TSSOP: thermally-enhanced package
    • WSON: for space-constrained applications
  • Small design size
    • Highly integrated design
    • Low component count
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Supports automotive system requirements
    • Input voltage range: 3.5V to 36V
    • Short minimum on-time of 50ns
    • Good performance Pseudo-random spread spectrum Compatible with CISPR 25
    • Low operating quiescent current of 23µA
    • Junction temperature range –40°C to +150°C
  • High design flexibility
    • Pin selectable VOUT: 3.3V, 5V, adjustable 1V to 20V
    • Pin compatible with LM63615, LM63625, LM63635 (1.5A, 2.5A, and 3.25A)
    • Pin selectable frequency: 400kHz, 2.1MHz, adjustable 250kHz to 2200kHz
    • Pin selectable FPWM, AUTO, sync modes
    • TSSOP: thermally-enhanced package
    • WSON: for space-constrained applications
  • Small design size
    • Highly integrated design
    • Low component count

The LM63610-Q1 regulators are a family of easy-to-use, synchronous, step-down DC/DC converters designed for rugged automotive applications. The LM63610-Q1 can drive up to 1A of load current from an input of up to 36V. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use designs for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM63610-Q1 is available in both the HTSSOP 16-pin power package, with PowerPAD™ integrated circuit package, and the WSON 12-pin power package. Please contact Texas Instruments for availability of the WSON package.

The LM63610-Q1 regulators are a family of easy-to-use, synchronous, step-down DC/DC converters designed for rugged automotive applications. The LM63610-Q1 can drive up to 1A of load current from an input of up to 36V. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use designs for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM63610-Q1 is available in both the HTSSOP 16-pin power package, with PowerPAD™ integrated circuit package, and the WSON 12-pin power package. Please contact Texas Instruments for availability of the WSON package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM63610-Q1 3.5V to 36V, 1A, Automotive, Step-Down Voltage Converter datasheet (Rev. C) PDF | HTML Aug 28, 2026
Functional safety information LM636xx-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. E) PDF | HTML Mar 18, 2024
Application note Inverting Buck-Boost Application for the LM63615-Q1 PDF | HTML Mar 12, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM63615QDRREVM — Evaluation module for 3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum

The LM63615QDRREVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM63625-Q1 synchronous step-down converter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SNVC239 — LM636x3Q Component Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos