SNVSBO7C July 2020 – August 2026 LM63610-Q1
PRODUCTION DATA
The output voltage of the device is set by the condition of the VSEL input. The condition of this input is tested when the device is first enabled. After the converter is running, the voltage selection is fixed and cannot be changed until the next power-on cycle. Table 7-2 shows the selection programming. The device contains an integrated voltage divider connected to the FB input. The converter regulates the voltage on the FB input to 5V, 3.3V, or 1V, as selected. In the ADJ mode, the voltage on the FB input is regulated to 1V and the internal divider is disabled. In this case, an external voltage divider is used to set the desired output voltage anywhere within the recommended operating range. The ADJ mode is programmed by connecting a 10kΩ from the VSEL input to ground. Although not recommenced, if this input is left floating, the device enters the ADJ mode. See Setting the Output Voltage for details of selecting the FB divider resistors.
See the Specifications for specified specifications regarding the accuracy of the FB voltage and input current to the FB pin.
Providing internal voltage dividers for the 5V and 3.3V modes saves external components, reducing both board space and component cost. The relatively large values of the internal dividers reduce the load on the output, helping to improve the light load efficiency of the converter. In addition, because the divider is inside the device, the divider is less likely to pick up externally generated noise.
| VSEL INPUT | OUTPUT VOLTAGE |
|---|---|
| VCC | 5V |
| AGND | 3.3V |
| 10kΩ to AGND | ADJ |
| Float (not recommended) | ADJ |