SNVSC55 September 2025 LM51770-Q1
PRODUCTION DATA
The LM51770-Q1 provides a slope compensation pin to enable stable operation and the best transient performance over a wide operating range. According to peak current mode control theory, slope compensation is required at operation with duty cycle greater than 50%. The value for the resistor on the SLOPE pin is calculated with Equation 12.
During the design process, consider the following guidelines for the slope compensation:
where