SNVSC55 September 2025 LM51770-Q1
PRODUCTION DATA
The switching frequency of LM51770-Q1 is set by an RT resistor connected from the RT pin to AGND. The RT resistor required to set the desired frequency is calculated using Equation 18. A 1% standard resistor of 78.7 kΩ is selected for fSW = 400 kHz.