SNVSC74D September 2023 – October 2026 LP5813
PRODUCTION DATA
Sloper is the basic element to achieve autonomous fade-in and fade-out animations. It can achieve 256 steps fade-in or fade-out effects from 'PWM_Start' to 'PWM_End' within a target time period T as Figure 7-18. The 8-bit PWM steps, which is configurable in animation pattern PWM setting registers, help to achieve extremely smooth effects. Exponential dimming curve can also be supported in the sloper.
The programable time T is selectable from 0 to around 8s with 16 levels shown in Table 7-4.
| Register value | 0h | 1h | 2h | 3h | 4h | 5h | 6h | 7h | 8h | 9h | Ah | Bh | Ch | Dh | Eh | Fh |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Time (Typ.) | 0s | 0.09s | 0.18s | 0.36s | 0.54s | 0.80s | 1.07s | 1.52s | 2.06s | 2.50s | 3.04s | 4.02s | 5.01s | 5.99s | 7.06s | 8.05s |