SNVSCC4D October 2023 – October 2026 LP5811
PRODUCTION DATA
The integrated synchronous boost converter is designed to operate with 0.5V to 5.5V input voltage supply with 1.6A (typ.) valley switch current limit. The LP5811 operates at quasi-constant frequency pulse width modulation (PWM) mode, when driving moderate and heavy load. The switching frequency is 1MHz when the input voltage is above 1.5V. The frequency is reduced to 0.5MHz gradually when the input voltage decreases from 1.5V to 1V, and keeps at 0.5MHz when the input voltage is below 1V. At light load conditions, the boost converter operates at pulse frequency modulation (PFM) mode. During PWM operation, the converter works at adaptive constant on-time valley current mode to achieve excellent line regulation and load regulation, by which a smaller inductor and ceramic capacitors can be supported. Internal loop compensation simplifies the design complexity, and also minimizes the external components.
When powering up, the default output voltage is 3V. The output voltage can be configured at ‘Dev_config_0’ register from 3V to 5.5V, with 0.1V step. The integrated boost works as a general boost converter, which can power not only the LEDs driven by the device itself, but also other loads in the system.