SNVSCC4D October 2023 – October 2026 LP5811
PRODUCTION DATA
The LP5811 is a 4ch synchronous boost RGB LED driver with autonomous animation engine control. The device is designed to support battery-powered applications with 0.5V to 5.5V input voltage range. The LP5811 has ultra-low operation current at active mode, and the device only consumes 0.4mA when LED current is set at 25mA. In battery powered applications like e-tag, earbud, e-cigarettes, VR headset, RGB mouse, smart speaker, and other handheld devices, LP5811 is designed to provide premium LED lighting effects with low power consumption and small package.